Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G95621-1616 / 16FQP-16FP |
---|---|
Product # | 725289995 |
Description | G95621-1616 16FQP-16FP |
UPC | 072053340624 |
Min. Burst Pressure (psi) | 12000 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.51 |