Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
| Part # | G95621-1212 / 12FQP-12FP |
|---|---|
| Product # | 725289985 |
| Description | G95621-1212 12FQP-12FP |
| UPC | 072053340617 |
| Min. Burst Pressure (psi) | 16000 |
| Working Pressure (psi) | 4000 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.01 |