Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G95621-0606 / 6FQP-6FP |
---|---|
Product # | 725289965 |
Description | G95621-0606 6FQP-6FP |
UPC | 072053340594 |
Min. Burst Pressure (psi) | 18400 |
Working Pressure (psi) | 4600 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.38 |