Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94121-0606 / 6FQPA-6FP |
---|---|
Product # | 725289765 |
Description | G94121-0606 6FQPA-6FP |
UPC | 072053340402 |
Min. Burst Pressure (psi) | 12000 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.57 |