Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
| Part # | G94521-0808 / 8FQPI-8FP |
|---|---|
| Product # | 725289135 |
| Description: | G94521-0808 8FQPI-8FP |
| UPC | 72053032543 |
| T1 Thread (in) | 1/2-14 |
| Min. Burst Pressure (psi) | 20000 |
| Working Pressure (psi) | 5000 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.91 |