Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94511-1616 / 16MQPI-16FP |
---|---|
Product # | 725289055 |
Description | G94511-1616 16MQPI-16FP |
UPC | 072053032512 |
Min. Burst Pressure (psi) | 16000 |
Working Pressure (psi) | 4000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.77 |