Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
| Part # | G94923-1012 / 10FQFF-12BKHD |
|---|---|
| Product # | 725287425 |
| Description | G94923-1012 10FQFF-12BKHD |
| UPC | 072053673999 |
| Min. Burst Pressure (psi) | 14500 |
| Working Pressure (psi) | 3625 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.25 |