Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
| Part # | G94922-0808 / 8FQFF-8FB |
|---|---|
| Product # | 725287205 |
| Description | G94922-0808 8FQFF-8FB |
| UPC | 072053673906 |
| Min. Burst Pressure (psi) | 12000 |
| Working Pressure (psi) | 3000 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 1.05 |