Gates Quick Disconnect Couplers offer premium quality couplers in a variety of sizes and body styles.
Part # | G94911-0404 / 4MQFF-4FP |
---|---|
Product # | 725287015 |
Description | G94911-0404 4MQFF-4FP |
UPC | 072053673647 |
Min. Burst Pressure (psi) | 12000 |
Working Pressure (psi) | 3000 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.2 |