Gates C14 Couplings.
| Part # | G40175-1010 / 10C14-10FJX45 |
|---|---|
| Product # | 775320535 |
| Description | G40175-1010 10C14-10FJX45 |
| UPC | 072053176384 |
| H2 Nut Hex (in) | 1 |
| H2 Nut Hex (mm) | 25.4 |
| T Drop (in) | 0.752 |
| C Cutoff (in) | 2.08 |
| C Cutoff (mm) | 52.83 |
| L Length (in) | 2.78 |
| L Length (mm) | 70.6 |
| Hose Inside Diameter (in) | 0.5 |
| Hose Inside Diameter (mm) | 12.7 |
| Inside Diameter (in) | 0.5 |
| Inside Diameter (mm) | 12.7 |
| C (in) | 2.08 |
| L (in) | 2.78 |
| Angle. | 45 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.29 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.