C14 PTFE hose is recommended for air compressor discharge, hot oil and fluids, hot and greasy environments.
Part # | 85706 / 16C14 X25FT |
---|---|
Product # | 77521625 |
Description | 85706 16C14 X25FT |
UPC | 072053222968 |
Min. Burst Pressure (psi) 45F | 2200 |
Min. Burst Pressure (psi) 72F | 4000 |
Vacuum (In. Hg) | 14 |
Working Pressure (psi) 45F | 800 |
Working Pressure (psi) 72F | 1000 |
Continuous Operating Temperature Range | -65°F to +400°F |
Minimum Bend Radius (in) | 9 |
Minimum Bend Radius (mm) | 228.6 |
Min. Burst Pressure (psi) | 800 |
Hose Inside Diameter (in). | 0.875 |
Hose Inside Diameter (mm) | 22.2 |
Hose Outside Diameter (in) | 1.03 |
Hose Outside Diameter (mm) | 26.2 |
Inside Diameter (in) | 0.875 |
Inside Diameter (mm) | 22.2 |
Temperature Range | -65°F to +400°F (-54°C to +204°C) |
Working Pressure (psi) | 800 |
Length (m) | 8 |
Outside Diameter (in) | 1.03 |
Outside Diameter (mm) | 26.2 |
Coupling Recommendation | Brass, Stainless Steel C14 Couplings [G40 Series] |
---|---|
Use | Fleet |
Color | Silver |
---|---|
Cover | Stainless Steel Wire 304. Silver |
Reinforcement | 1-braid, stainless steel |
Tube | PTFE - Type A; White; Non-Conductive, Smooth Bore |
Construction: Cover | Stainless Steel Wire 304 |
Construction: Reinforcement | 1-braid, stainless steel |
Construction: Tube | PTFE - Type A |
Standard Industry Specification | SAE 100R14 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | 100R14 Type A. Static to +450°F. |
---|---|
Recommended For | Air compressor discharge, hot oil and fluids, hot and greasy environments. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 6.75 |
Packaging | T |