C14 PTFE hose is recommended for air compressor discharge, hot oil and fluids, hot and greasy environments.
| Part # | 85730 / 6C14CT X25FT |
|---|---|
| Product # | 77523625 |
| Description | 85730 6C14CT X25FT |
| UPC | 072053222982 |
| Min. Burst Pressure (psi) 45F | 6000 |
| Min. Burst Pressure (psi) 72F | 10000 |
| Vacuum (In. Hg) | 28 |
| Working Pressure (psi) 45F | 1500 |
| Working Pressure (psi) 72F | 2500 |
| Continuous Operating Temperature Range | -65°F to +400°F |
| Minimum Bend Radius (in) | 4 |
| Minimum Bend Radius (mm) | 101.6 |
| Min. Burst Pressure (psi) | 1500 |
| Hose Inside Diameter (in). | 0.3125 |
| Hose Inside Diameter (mm) | 7.9 |
| Hose Outside Diameter (in) | 0.45 |
| Hose Outside Diameter (mm) | 11.4 |
| Inside Diameter (in) | 0.3125 |
| Inside Diameter (mm) | 7.9 |
| Temperature Range | -65°F to +400°F (-54°C to +204°C) |
| Working Pressure (psi) | 1500 |
| Length (m) | 8 |
| Outside Diameter (in) | 0.45 |
| Outside Diameter (mm) | 11.4 |
| Coupling Recommendation | Brass, Stainless Steel C14 Couplings [G40 Series] |
|---|---|
| Use | Fleet |
| Color | Silver |
|---|---|
| Cover | Stainless Steel Wire 304. Silver |
| Reinforcement | 1-braid, stainless steel |
| Tube | PTFE - Type B; White; Conductive, Smooth Bore |
| Construction: Cover | Stainless Steel Wire 304 |
| Construction: Reinforcement | 1-braid, stainless steel |
| Construction: Tube | PTFE - Type B |
| Standard Industry Specification | SAE 100R14 |
|---|---|
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Notes | 100R14 Type B. Static to +450°F. |
|---|---|
| Recommended For | Air compressor discharge, hot oil and fluids, hot and greasy environments. |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 2.75 |
| Packaging | T |