Gates Live Swivels and 90 Degree are made for hydraulic equipment with complex twisting and turning components to prevent torsional forces from being transmitted to the hose.
Part # | G93410-1212 / 12MJ-12MJ-LX |
---|---|
Product # | 725212365 |
Description | G93410-1212 12MJ-12MJ-LX |
UPC | 770075419068 |
End 1 Type | MJ |
End 2 Type | MJ |
Hex Body (in) | 1 5/8 |
Hex Shank (in) | 15/16 |
Overall Length (in) | 4.94 |
Max. Working Pressure | 6000 |
Max. Working Pressure (Bar) | 413.7 |
Diameter (in) | 2 |
Material | Carbon Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.92 |