Gates dies are precision designed and machined to work with Gates authorized crimpers to deliver factory-quality assemblies in the field.
| Part # | 78006 / CUTTING SHEAR FOR C14 |
|---|---|
| Product # | 74806596 |
| Description: | 78006 C14 HOSE CUTTING SHEAR |
| UPC | 72053320244 |
| Height (in) | 15 |
| Height (mm) | 381 |
| Specifications | Dimensions: 9" wide by 15" high by 14" deep. 30" handle. |
| Width (in) | 9 |
| Width (mm) | 229 |
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 23.0 |