A precision 2" hose crimp press for the production of Gates hose assemblies of all types. The unit is designed for low volume shop production and can be used with any 10,000 PSI hydraulic power unit. A tablet command interface with Gates eCrimp™ allows the user to look up relevant crimp data quickly to ensure efficient machine operation.
Part # | 78818 / GC32FLEX NO POWER UNIT |
---|---|
Product # | 74807009 |
Description | 78818 GC32FLEX NO POWER UNIT |
Color | Red |
---|
Weight (lbs.) |
---|
Gates Flex Series hydraulic crimping equipment takes assembly fabrication to the next level by providing flexibility, connectivity, precision, intelligence, efficiency and value at the push of a button. Designed for low volume shop production, this crimper makes 2" assemblies accessible for small to medium sized operations. The digital tablet command interface with continuously updated eCrimp™ specifications enables precise, efficient and error-free crimping. Even in remote environments, this crimper flexes its portability via built-in forklift slots and user-supplied pump capability. Its modular design allows users to level up crimp operations in its product offering of a hydraulic crimper head only unit, hydraulic power unit, or fully integrated GC32FLEX TSI 2" crimper. The highly engineered capabilities are backed by Gates world-class team of engineering support and result in an industry-leading solution that can drive endless possibilities for customers.