Gates® GC20™ with Gates® Cortex™ Intelligence is the latest innovation in smart crimper technology. A new addition to the Gates crimper line-up — GC20™ Cortex™ makes connected technology available to every user in the market by including this innovation on Gates baseline crimper. With access to live updates on eCrimp™ content and new product crimp specifications, GC20™ Cortex™ takes the guesswork out of hydraulic assembly fabrication. The intuitive touchscreen controls reduce assembly time regardless of hose assembly experience and offers on-board training for new operators. At Gates, we design hydraulic hose crimper solutions to be smart and versatile for ultimate operational efficiency in the factory and the field — because every minute counts when you’re on the clock.
| Part # | 70446 / GC20 WITH GATES CORTEX INTELLI |
|---|---|
| Product # | 74800009 |
| Description: | 70446 GC20 CORTEX CRIMPER NO DIES |
| UPC | 770075802648 |
| Height (in) | 4.5 |
| Height (mm) | 114 |
| Width (in) | 7.5 |
| Width (mm) | 190 |
| Color | Red |
|---|
| Weight (lbs.) |
|---|
Our GC20 with Gates Cortex Intelligence has won GOLD in the hydraulics category of Design World’s LEAP (Leadership in Engineering Achievement Program) award! We’re honored that our industry-first digital crimping technology was recognized & are proud to receive such a major engineering design award. We applaud the Gates team whose innovation, dedication & expertise made this possible.
When selecting the 2020 LEAP Awards hydraulics category winner, Design World judges had this to say about the Gates GC20 Cortex, “Hydraulics is many times a function of tribal knowledge. Now, this knowledge is at a user’s fingertips. And the price-point is fantastic!”