The product images shown are Illustrative only and may not be an exact representation of the product.

6FSAX-6MBSPPOR

Product #  73045661

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 6FSAX-6MBSPPOR
    Product # 73045661
    UPC 770075300861
    T1 Thread 3/8 in
    Thread Size 7/16-20
    A (mm) 32
    B (mm) 17
    L Length (mm) 53
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.28