Mining adapters
Part # | 10SSS STAPLE |
---|---|
Product # | 73045214 |
Description | 10SSS STAPLE |
UPC | 072053952711 |
End 1 Type | SSS |
Reference Coupling (in) | 5/8 |
Material | Stainless Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 99 |
---|---|
Weight (lbs.) | 0.7 |