Mining adapters
Part # | 10SOR O-RING |
---|---|
Product # | 73045208 |
Description | 10SOR O-RING |
UPC | 072053952650 |
End 1 Type | SOR |
Reference Coupling (in) | 5/8 |
Material | Rubber |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 0.011 |