For use up to SAE 100R2 maximum working pressure.
| Part # | G64787-0010 / 10BS |
|---|---|
| Product # | 725326855 |
| Description | G64787-0010 10BS |
| UPC | 072053150155 |
| End 1 Type | BS |
| A1 Outside Diameter (in) | 0.39 |
| A1 Outside Diameter (mm) | 10 |
| A1 Tube Outside Diameter (mm) | 10 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.02 |