For use up to SAE 100R2 maximum working pressure.
Part # | G60929-0016 / 16FHHS |
---|---|
Product # | 725309795 |
Description | G60929-0016 16FHHS |
UPC | 072053237627 |
End 1 Type | FHHS |
M Flange Diameter (in) | 1 |
M Flange Diameter (mm) | 25.4 |
Nom. Flg. Size (in) | 1 |
A (in) | 2.25 |
B (in) | .47 |
Material | Steel |
---|
Notes | Each set contains 2 flange halves, 1 O-Ring and 4 bolts (Grade 8) with lock washers. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.6 |