Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G60401-0006 / 6FJ-CAP |
---|---|
Product # | 725924325 |
Description | G60401-0006 6FJ-CAP |
UPC | 072053165227 |
End 1 Type | MJ |
End 2 Type | Cap |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.0441 |