Gates® hydraulic flange adapters rated to 6000 psi for replacing bent tube assemblies with standard stock couplings.
Part # | G60701-0010 / 10FFOR-CAP |
---|---|
Product # | 725332155 |
Description | G60701-0010 10FFOR-CAP |
UPC | 072053177183 |
End 1 Type | FFOR |
End 2 Type | Cap |
Material | Steel |
---|
Notes | For use up to SAE 100R2 maximum working pressure. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.14 |