Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G33850-0202 / 2ATNKV |
---|---|
Product # | 725015995 |
Description | G33850-0202 2ATNKV |
UPC | 029769206324 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.02 |