Recommended for oil, coolant and water. Commonly used for fuel line connections in heavy-duty truck and trailer applications.
| Part # | G33720-0606 / 6MS-6MPSC |
|---|---|
| Product # | 725015825 |
| Description: | G33720-0606 6MS-6MPSC |
| UPC | 29769206188 |
| End 2 Diameter (mm) | 6 |
| Max. Working Pressure | 150 |
| Max. Working Pressure (Bar) | 10 |
| End 1 Diameter (mm) | 6 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.35 |