Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G33930-0202 / 2FP-2FPNV |
---|---|
Product # | 725004325 |
Description | G33930-0202 2FP-2FPNV 6800 |
UPC | 029769162002 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.11 |