Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
Part # | G33622-1006 / 10SB-6MP90-TVP |
---|---|
Product # | 725003695 |
Description | G33622-1006 10SB-6MP90-TVP 211273A |
UPC | 029769157534 |
A1 Outside Diameter (in) | 0.625 |
Max. Working Pressure | 150 |
Max. Working Pressure (Bar) | 10 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.22 |