Gates valves are designed for use with oil, coolant, air, and water in heavy duty truck and trailer applications.
| Part # | G33620-1006 / 10SB-6MP90-TV |
|---|---|
| Product # | 725003655 |
| Description | G33620-1006 10SB-6MP90-TV 1423 |
| UPC | 029769148778 |
| A1 Outside Diameter (in) | 0.625 |
| Max. Working Pressure | 150 |
| Max. Working Pressure (Bar) | 10 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.26 |