For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G83801-0029 / 1-27/32" RSG-10FT |
---|---|
Product # | 72770524 |
Description | G83801-0029 1 27/32-RSG-10' |
UPC | 072053032130 |
G (in) | 14 (.080) |
P (in) | 13/32 |
Material | Steel |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.35 |