Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40F to +200F (-40C to +93C).
Part # | G80700-0108 / HBR1052 |
---|---|
Product # | 727710525 |
Description | G80700-0108 HBR1052 |
UPC | 072053820843 |
Length (in) | 7 |
Customer Pack | 38 |
---|---|
Weight (lbs.) | 0.16 |