For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G82801-0028 / 1 51/64" FSG-15FT |
---|---|
Product # | 72770525 |
Description | G82801-0028 1 51/64-FSG-15' |
UPC | 072053032147 |
B (in) | .028 |
C (in) | 1/2 |
P (in) | 5/8 |
Customer Pack | 15 |
---|---|
Weight (lbs.) | 0.52 |