A tough, flexible O-ring designed to create a tight, dependable seal in automotive and industrial applications. Resistant to heat, pressure, oils, and chemicals, it delivers long-lasting performance in a compact, easy-to-install form.
| Part # | G64095-0020 / 20 O-RING FBSPP |
|---|---|
| Product # | 72541165 |
| Description: | G64095-0020 20 O-RING FBSPP |
| UPC | 770075239598 |
| Thickness (in) | 0.06 |
| Thickness (mm) | 1.6 |
| Material | Nitrile |
|---|
| Notes | 70 Durometer Hardness. |
|---|
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 0.011 |