Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
| Part # | G52000-0212 / CC1.25 CLAMP COLLAR |
|---|---|
| Product # | 733445885 |
| Description: | G52000-0212 CC1.25 |
| UPC | 72053176223 |
| Material | Steel |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.17 |