Hydraulic plugs and caps for storing hydraulic equipment. We also offer a wide variety of thread variables to complete our coverage. When it comes to variety, no one can beat our selection and availability. We offer a multitude of configurations and sizes certain to meet your needs.
| Part # | G60897-0012 / 12FL-CAP |
|---|---|
| Product # | 725366115 |
| Description: | G60897-0012 12FL-CAP |
| UPC | 72053811704 |
| A (in) | 1.88 |
| B (in) | .41 |
| Material | Steel |
|---|
| Notes | For maintenance use only. Not to be used under pressure. |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.5 |