Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
| Part # | G81995-0104 / 4SC-1 |
|---|---|
| Product # | 733460035 |
| Description: | G81995-0104 4SC-1 |
| UPC | 770075327790 |
| Material | Aluminium |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.03 |