For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G83801-0021 / 1-11/32" RSG-25FT |
---|---|
Product # | 72770517 |
Description | G83801-0021 1 11/32-RSG25' |
UPC | 072053032390 |
G (in) | 11 (.120) |
P (in) | 11/32 |
Material | Steel |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.55 |