Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40F to +200F (-40C to +93C).
Part # | G80700-0106 / HBR1051 |
---|---|
Product # | 727710515 |
Description | G80700-0106 HBR1051 |
UPC | 072053031966 |
Length (in) | 6 |
Color | Black |
---|---|
Material | PVC |
Customer Pack | 27 |
---|---|
Weight (lbs.) | 0.13 |