For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
| Part # | G82801-0033 / 2-3/32" FSG-10FT |
|---|---|
| Product # | 72770527 |
| Description | G82801-0033 23/32-FSG-10' FLAT ARMOR SPRING GUARD |
| UPC | 072053032161 |
| B (in) | .028 |
| C (in) | 1/2 |
| P (in) | 5/8 |
| Material | Steel |
|---|
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 0.63 |