For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G82801-0025 / 1-9/16" FSG-25FT |
---|---|
Product # | 72770520 |
Description | G82801-0025 19/16-FSG-25' FLAT ARMOR SPRING GUARD |
UPC | 072053032291 |
B (in) | .028 |
C (in) | 1/2 |
P (in) | 5/8 |
Material | Steel |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.39 |