Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81801-0038 / HG-38 X25FT |
---|---|
Product # | 72771284 |
Description | G81801-0038 HG 38 X25FT |
UPC | 072053170375 |
Material | Nylon |
---|
Notes | Do not use the Nylon Sleeve where ambient temperatures exceed 250°F. |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.1 |