Clamp collar for securing nylon abrasion sleeve by crimping the sleeve onto the hose. Aluminum crimp rings which are an integrated part of the line-of-sight protective system called LifeGuard™.
Part # | G81800-0010 / HG-10 |
---|---|
Product # | 72771067 |
Description | G81800-0010 HG-10 |
UPC | 072053032017 |
Material | Nylon |
---|
Notes | Do not use the Nylon Sleeve where ambient temperatures exceed 250°F. |
---|
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.06 |