Gates has engineered the first effective, economical alternative to costly metal shielding or rerouting of hose lines. The LifeGuard™ sleeving system is designed to protect operators, equipment and the environment from the hazards of catastrophic hydraulic hose failure – a level of protection previously unavailable.
| Part # | G81104-0016 / 16LG4K |
|---|---|
| Product # | 72771961 |
| Description: | G81104-0016 16LG4K |
| UPC | 770075461906 |
| Width (in) | 1.62 |
| Width (mm) | 41.2 |
| Material | Nylon |
|---|
| Customer Pack | 120 |
|---|---|
| Weight (lbs.) | 0.11 |