Gates Mini-Barbed Tube couplings are for use with polyethylene tubing for pneumatic applications, lubrication and cooling lines, vacuum and fluid systems.
| Part # | G57150-0402 / 4MBT-2FP |
|---|---|
| Product # | 725009385 |
| Description | G57150-0402 4MBT-2FP 1066X4 |
| UPC | 029769146125 |
| T1 Thread (in) | 1/8-27 |
| A1 Outside Diameter (in) | 0.25 |
| A1 Outside Diameter (mm) | 6.35 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.02 |