Recommended for adapting automotive oil filters, carburetors, power steering and fuel lines such as fuel injections, transmission oil cooler and drain plugs. Also used to adapt brake lines to port configurations found in master cylinders or for adapting brake lines to metric sizes.
| Part # | G49800-0505 |
|---|---|
| Product # | 725006745 |
| Description: | G49800-0505 1428 |
| UPC | 29769148815 |
| A1 Outside Diameter (in) | 0.3125 |
| A1 Outside Diameter (mm) | 7.9 |
| Max. Working Pressure | 2000 |
| Max. Working Pressure (Bar) | 137.9 |
| Material | 360 Brass |
|---|
| Customer Pack | 1 |
|---|---|
| Weight (lbs.) | 0.06 |