Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60660-0302 / 3MS-2FP |
---|---|
Product # | 725013335 |
Description | G60660-0302 3MS-2FP 46X3 |
UPC | 029769159828 |
A1 Outside Diameter (in) | 0.1875 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |