Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.
Part # | G60657-1008 / 10MS-10MS-8MP |
---|---|
Product # | 725013195 |
Description | G60657-1008 10MS-10MS-8MP 45X10 |
UPC | 029769159705 |
A1 Outside Diameter (in) | 0.625 |
A2 Outside Diameter (in) | 0.625 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |