Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets standard industry specifications, therefore common tooling can quickly form the flare end on the tube to ensure a leak tight connection. We also offer a wide variety of thread variables to complete our coverage. When it comes to variety, no one can beat our selection and availability. We offer a multitude of configurations and sizes certain to meet your needs.
Part # | G60640-1208 / 12FP-12FP-8FPB |
---|---|
Product # | 725017255 |
Description | G60640-1208 12FP-12FP-8FPB |
UPC | 029769207536 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.6 |