Recommended for Air, Fuel, Oil, Power Steering and Water Applications. Meets standard industry specifications, therefore common tooling can quickly form the flare end on the tube to ensure a leak tight connection. We also offer a wide variety of thread variables to complete our coverage. When it comes to variety, no one can beat our selection and availability. We offer a multitude of configurations and sizes certain to meet your needs.
Part # | G60632-1212 / 12FP-12FPXB |
---|---|
Product # | 725017125 |
Description | G60632-1212 12FP-12FPXB |
UPC | 029769207499 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.64 |