Three way adapter used to connect 1/8" male inverted flare and 3/8" male pipe threads to a 1/8" female pipe port.
Part # | G49375-0204 |
---|---|
Product # | 725006435 |
Description | G49375-0204 552X4 |
UPC | 029769160701 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |