C5D high-temp hose is recommended for use with petroleum-based or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline, turbocharger oil supplies, tilt cab cylinder and air brakes. Not approved for biodiesel above B5.
Part # | 70541 / 5C5DXREEL |
---|---|
Product # | 36580027 |
Description | 70541 5C5DXREEL |
UPC | 072053227741 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 1.5 |
Minimum Bend Radius (mm) | 38.1 |
Min. Burst Pressure (psi) | 1500 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6.4 |
Hose Outside Diameter (in) | 0.58 |
Hose Outside Diameter (mm) | 14.7 |
Inside Diameter (in) | 0.25 |
Inside Diameter (mm) | 6.4 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 1500 |
Outside Diameter (in) | 0.58 |
Outside Diameter (mm) | 14.7 |
Coupling Recommendation | C5 Field Attachable Couplings [G34 Series] |
---|---|
Use | Fleet |
Color | Green |
---|---|
Cover | Polyester Braid Impregnated w/ Synthetic Rubber. Green. Standard. |
Reinforcement | 2-braid, textile, wire |
Tube | CPE - Type J. Black. Heat, Oil Resistant. |
Construction: Cover | Polyester Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 2-braid, textile, wire |
Construction: Tube | CPE - Type J |
Standard Industry Specification | SAE J1402 All |
---|---|
Meets These Agency Specifications | DOT - Department of Transportation; USA, FMVSS - Federal Motor Vehicle Safety Std. USA, SAE - Society of Automotive Engineers |
Notes | DOT FMVSS 106-74 Type All, SAE J1402 Type All (-4 to -12). |
---|---|
Recommended For | Petroleum-based or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline and turbocharger oil supplies. Tilt cab cylinder and air brakes. C5D (-4 to -12) meets or exceeds DOT FMVSS 106-74 Type All, SAE J1402 Type All. Not approved for bio-diesel above B5. |
Customer Pack | 385 |
---|---|
Weight (lbs.) | 0.15 |
Packaging | E |